Philips Magnetic Sys, 9.5 W, 740 lm, 4000 K, Beam angle 24°, Black
Mag Spotlight 9.5W 740lm 40K 24D
Product Description
Metal–Plastic, Black, Power supply unit external (On/Off), 740 lm, 9.5 W, 77.00 lm/W, 4000 K, ((, 0.3818, 0.3833)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole
Specifications
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- No
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 12,500
- Lighting Technology
- LED
- Warranty period
- 1 years