Hong Kong SAR China - English

Philips Magnetic Sys, 12.5 W, 1100 lm, 3000 K, Beam angle 24°, Black

Mag Ad L Spotlight 12.5W 1100lm 30K 24D

Product Description

Metal–Plastic, Black, Power supply unit external (On/Off), 1100 lm, 12.5 W, 88.00 lm/W, 3000 K, ((, 0.4336, 0.4050)) <5, Beam angle 24°, Textured, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class III, Connection unit 2-pole

Order code: 929003207810
Full order code: 692234195487000

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
No
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003207810 en_HK pdf 313.6 kB

Visuals

Product-Photographs-929003207810_EU
Multiple assets - Visuals
Product-Diagrams-929003207810_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Mag Ad L Spotlight 12.5W 1100lm 30K 24D ies 1.4 kB