United Kingdom - English

Philips MASTER LED tube Mains/DC

For top performance and sustainability

Products

Product family information

Description

Our new Philips MASTER LED tube Mains/DC is a breakthrough product designed for both general lighting and emergency lighting applications. It provides a fast-and-easy way to upgrade your whole lighting system in one go, without the need for replacing existing luminaire housing. High quality and reliable illumination during day-to-day normal operation, as well as during unexpected power outages, that you can trust. With up to 75,000 hours lifetime and 185 lm/W efficiency, the solution is also long-lasting and energy-efficient.

Benefits

  • Absolute performance that provides a solution for both general lighting and emergency lighting

  • Unparalleled savings with low energy consumption and long lifetime

Features

  • 2-in-1 solution suitable for general lighting and emergency lighting

  • Emergency lighting ready for both centralised and decentralised systems

Applications

  • Offices, schools, healthcare; parking, warehouse, industry; public spaces
  • General lighting and emergency lighting

Warning & Safety

  • The installation should be performed by qualified professionals in accordance with relevant local code. The modified luminaire shall meet applicable emergency lighting standards. Please use the provided checklist to carry out appropriate risk assessments before, during and after installation.

  • Please note that a compatible emergency lighting battery kit (we recommend the EM300V ELB, ELP3 kit HV, EAN: 8719514881136) and a safeguard module (EAN: 8721103152213) must also be used, but only with a decentralised system.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet MASTER LED tube Mains/DC en_GB pdf 273.3 kB

Visuals

Family-Photographs-MASTER LED tube Mains/DC
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-MASTER LED tube Mains/DC
Multiple assets - Software Plugins