Philips MASTER, LEDtube, T8, Mains/DC, 1200 mm, 13.5 W, 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, ELR/EL-DC

MAS LEDtube Mains/EL 1200mm 13.5W 840 T8

Product Description

MASTER, LEDtube, T8, Mains/DC, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 4000 K, 2500 lm, CRI 80, 75000 h, 185 lm/W, EEL B, G13, Plastic, 40 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)

Order code: 929004306402
Full order code: 872110311512600

Specifications

Cap base
G13
Sustainability rating
Signify Circle
Nominal lifetime
75,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004306402 pdf 67.9 kB
Product information sheet
Product Information Sheet pdf 175.9 kB
Product leaflet
Localized commercial leaflet 929004306402 en_GB pdf 1.2 MB

Brochures

Declaration of conformity
Declaration of conformity - MAS LEDtube Mains/EL 1200mm 13.5W 840 T8 pdf 2.8 MB
Installation instructions
Localized_DE_Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 342.6 kB
Installation instructions
Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 337.3 kB
Installation instructions
Installation Guide pdf 6.2 MB

Visuals

Product-Photographs-929004306402_EU
Multiple assets - Visuals
Product-Diagrams-929004306402_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube Mains/EL 1200mm 13.5W 840 T8 IES 45.2 kB
LDT
LDT File - MAS LEDtube Mains/EL 1200mm 13.5W 840 T8 ldt 34.1 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-tube-Mains-DC-FAM-103487795-Ref-929004306402 pdf 930.7 kB