United Kingdom - English

Philips MASTER, LEDtube, T5, Mains/DC, 600 mm, 10.5 W, 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 h, ELR/EL-DC

MAS LEDtube Mains/EL 600mm 10.5W 840 T5

Product Description

MASTER, LEDtube, T5, Mains/DC, 600 mm, 10.5 W, LED alternative to 24W TL5 HO, 4000 K, 1600 lm, CRI 80, 60000 h, 152 lm/W, EEL D, G5, Glass, 0 %, 600 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)

Order code: 929004307002
Full order code: 872110311516400

Specifications

Cap base
G5
Nominal lifetime
60,000 h
Switching Cycle
200,000
Lighting Technology
LEDtube
Flux measurement reference
Sphere
Warranty period
5 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929004307002 pdf 67.0 kB
Product information sheet
Product Information Sheet pdf 175.8 kB
Product leaflet
Localized commercial leaflet 929004307002 en_GB pdf 1.1 MB

Brochures

Declaration of conformity
Declaration of conformity - MAS LEDtube Mains/EL 600mm 10.5W 840 T5 pdf 2.8 MB
Installation instructions
Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 337.3 kB
Installation instructions
Installation Guide pdf 6.2 MB
Installation instructions
Localized_DE_Checklist of Installation instructions for converting an existing emergency luminaire with LED Tube pdf 342.6 kB

Visuals

Product-Photographs-929004307002_EU
Multiple assets - Visuals
Product-Diagrams-929004307002_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - MAS LEDtube Mains/EL 600mm 10.5W 840 T5 IES 8.5 kB
LDT
LDT File - MAS LEDtube Mains/EL 600mm 10.5W 840 T5 ldt 5.9 kB

Other

Environmental product declaration
EPD-Philips-MASTER-LED-tube-Mains-DC-FAM-103487795-Ref-929004307002 pdf 931.2 kB