Product Description
MASTER, LEDtube, T5, Mains/DC, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Glass, 0 %, 1200 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)