Philips MASTER, LEDtube, T5, Mains/DC, 1500 mm, 26 W, 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h, ELR/EL-DC
MAS LEDtube Mains/EL 1500mm 26W 840 T5
Product Description
MASTER, LEDtube, T5, Mains/DC, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 h, 150 lm/W, EEL D, G5, Glass, 0 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1, DC operated central emergency lighting, Emergency lighting ready (through compatible battery kit accessory)
Specifications
- Cap base
- G5
- Sustainability rating
- Signify Circle
- Nominal lifetime
- 60,000 h
- Switching Cycle
- 200,000
- Lighting Technology
- LEDtube
- Flux measurement reference
- Sphere
- Warranty period
- 5 years