Philips GreenSpace Evo Mini Pendant

A small and sustainable pendant in a sleek, subtle design

Use the configure now button to customise your luminaire or choose one of the pre-configured products below.

Products

Product family information

Description

GreenSpace Evo Mini Pendant is a sustainable lighting pendant that comes with a sleek and subtle design. This makes the pendant an ideal choice for hospitality and fashion retail applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo Mini pendant a sustainable choice. The new PerfectAccent deep reflectors ensure a light effect with increased sparkle and improved shopper eye comfort. Further customisation of colours and textures is possible via Philips MyCreation

Benefits

  • The sleek and subtle design fits perfectly in any installation

  • More sparkle and enhanced shopper eye comfort with PerfectAccent deep reflectors

Features

  • Easy access to the optics, LED and front glass

  • Serviceable and upgradeable with standard tools

Applications

  • Fashion
  • Hospitality
  • Residential

Warning & Safety

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

  • During maintenance, the product must be switched off and cooled down

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenSpace Evo Mini Pendant en_GB pdf 378.7 kB
Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Family-Photographs-GreenSpace Evo Mini Pendant
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenSpace Evo Mini Pendant
Multiple assets - Software Plugins