Philips GreenSpace Evo Mini Pendant, Track Pendant, 3D printed, 13.3 W, 1700 lm, 3000 K, CRI>90, DALI, Interact Ready

PT332T 17S/PW930 DIA HVWB BK

Product Description

Track Pendant, Polycarbonate, Black, Pendant, Dali dimming Interact System ready, 1700 lm, 13.3 W, 128 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104929
Full order code: 872016983818500

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104929 en_GB pdf 375.6 kB

Brochures

Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Product-Photographs-910505104929_EU
Multiple assets - Visuals
Product-Diagrams-910505104929_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - PT332T 17S/PW930 DIA HVWB BK IES
Revit file
PT332T 17S/PW930 DIA HVWB BK 910505104929 ZIP
Dialux
ULD File - PT332T 17S/PW930 DIA HVWB BK ULD
Relux
ROLF File - PT332T 17S/PW930 DIA HVWB BK ROLFZ
LDT
LDT File - PT332T 17S/PW930 DIA HVWB BK LDT