Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 9.9 W, 1200 lm, 3000 K, CRI>90

PT332C 12S/PC930 PSU HWB WH WH WH

Product Description

Pendant, Polycarbonate, White, Pendant, Power supply unit (On/Off), 1200 lm, 9.9 W, 121 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104934
Full order code: 872016983823900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104934 en_GB pdf 253.4 kB

Brochures

Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Product-Photographs-910505104934_EU
Multiple assets - Visuals
Product-Diagrams-910505104934_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - PT332C 12S/PC930 PSU HWB WH WH WH IES
Revit file
PT332C 12S/PC930 PSU HWB WH WH WH 910505104934 ZIP
Dialux
ULD File - PT332C 12S/PC930 PSU HWB WH WH WH ULD
Relux
ROLF File - PT332C 12S/PC930 PSU HWB WH WH WH ROLFZ
LDT
LDT File - PT332C 12S/PC930 PSU HWB WH WH WH LDT