Philips GreenSpace Evo Mini Pendant, Track Pendant, 3D printed, 9.7 W, 1200 lm, 4000 K, CRI>90

PT332T 12S/PW940 PSU HWB BK

Product Description

Track Pendant, Polycarbonate, Black, Pendant, Power supply unit (On/Off), 1200 lm, 9.7 W, 124 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104926
Full order code: 872016983815400

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104926 en_GB pdf 260.3 kB

Brochures

Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Product-Photographs-910505104926_EU
Multiple assets - Visuals
Product-Diagrams-910505104926_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - PT332T 12S/PW940 PSU HWB BK IES
Revit file
PT332T 12S/PW940 PSU HWB BK 910505104926 ZIP
Dialux
ULD File - PT332T 12S/PW940 PSU HWB BK ULD
Relux
ROLF File - PT332T 12S/PW940 PSU HWB BK ROLFZ
LDT
LDT File - PT332T 12S/PW940 PSU HWB BK LDT