Philips GreenSpace Evo Mini Pendant, Pendant with recessed base, 3D printed, 11.9 W, 1700 lm, 3000 K, CRI>90, DALI, Interact Ready

PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK

Product Description

Pendant with recessed base, Polycarbonate, Black, Pendant, Dali dimming Interact System ready external, 1700 lm, 11.9 W, 143 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, High-reflective metal reflector very wide beam >80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104947
Full order code: 872016983836900

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104947 en_GB pdf 369.8 kB

Brochures

Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Product-Photographs-910505104947_EU
Multiple assets - Visuals
Product-Diagrams-910505104947_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK IES
Revit file
PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK 910505104947 ZIP
Dialux
ULD File - PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK ULD
Relux
ROLF File - PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK ROLFZ
LDT
LDT File - PT332B 17S/PW930 DIA-E HVWB BK 68 BK BK LDT