Philips GreenSpace Evo Mini Pendant, Pendant, 3D printed, 20 W, 2700 lm, 4000 K, CRI>90, Wireless, Interact Ready

PT332C 27S/PW940 WIA HWB WH WH WH

Product Description

Pendant, Polycarbonate, White, Pendant, Wireless driver Interact System-ready, 2700 lm, 20 W, 135 lm/W, PremiumWhite, 4000 K, (0.374, 0.364), CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II

Order code: 910505104941
Full order code: 872016983830700

Specifications

Light source replaceable
Yes
Number of gear units
Unit
Driver included
Yes
Sustainability rating
Signify Circle
Service Tag
Yes
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104941 en_GB pdf 368.7 kB

Brochures

Installation instructions
Installation instructions PT332 GreenSpace Evo Mini Pendant pdf 1.9 MB

Visuals

Product-Photographs-910505104941_EU
Multiple assets - Visuals
Product-Diagrams-910505104941_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - PT332C 27S/PW940 WIA HWB WH WH WH IES
Revit file
PT332C 27S/PW940 WIA HWB WH WH WH 910505104941 ZIP
Dialux
ULD File - PT332C 27S/PW940 WIA HWB WH WH WH ULD
Relux
ROLF File - PT332C 27S/PW940 WIA HWB WH WH WH ROLFZ
LDT
LDT File - PT332C 27S/PW940 WIA HWB WH WH WH LDT