Egypt - English

Philips Essential SmartBright LED Downlight

Less Hassle, More Savings

Products

Product family information

Description

Essential SmartBright G2 LED Downlight is value for money product with high efficacy, good quality and reliability. It offers multiple configurations from 300lm to 2000lm output, to replace conventional downlight. It can be used for shopping mall, retail store, residential and office. It’s an ideal product family to distribute in trade market.

Benefits

  • Reliability and safety: meets national and international regulation

  • Energy saving: High system efficacy with lower power consumption

Features

  • Long life time: 20Khrs to 30Khrs(L70B50@25°C)

  • System efficiency: up to 85lm/W

Applications

  • Retail
  • Office
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright LED Downlight en_EG pdf 355.4 kB

Visuals

Family-Photographs-Essential SmartBright LED Downlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright LED Downlight
Multiple assets - Software Plugins