Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Product leaflet pdf 279.9 kB
Product-Photographs-929002676338_EU ZIP
Product-Diagrams-929002676338_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1500 lm, 15 W, 100.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027C G3 LED15/WW 15W 220-240V D200
Light Distribution Diagram - DN027C G3 LED15/WW 15W 220-240V D200
General uniform lighting - DN027C G3 LED15/WW 15W 220-240V D200