Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
The official Philips lighting catalog has a new home!
Product leaflet pdf 280.2 kB
Product-Photographs-929002676638_EU ZIP
Product-Diagrams-929002676638_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 2000 lm, 19 W, 105.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027C G3 LED20/WW 19W 220-240V D225
Light Distribution Diagram - DN027C G3 LED20/WW 19W 220-240V D225
General uniform lighting - DN027C G3 LED20/WW 19W 220-240V D225