You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        The KEENE LED post top is compact and comfortable, with a sleek low profile design suitable for 10'-16' mounting heights. Features include low glare comfort optics, field adjustable output, twist lock receptacle with shorting cap, and an LED driver suitable for 120 volt through to 347 volt operation. The comfortable, low glare optics make this an ideal choice for pedestrian scale applications such as condominiums, hotel parking lots, parks and walkways.

        Benefits

        Compact size - 14" diameter
        Light weight - 16 lbs
        Ready to install - no assembly required

        Features

        Low Glare Optics
        Field Adjustable Output
        120-347 volt LED driver
        3-pin Receptacle + shorting cap

        Applications

        Site Lighting
        Parking Lots
        • Add product
           
        • Add product
           
        • Add product
           
        Add product