Related website
This product works with Interact controls. Learn more...
Related website
This product works with Dynalite controls. Learn more...
Product family information
In any outdoor site and area project, the next generation of Gardco EcoForm LED site and area luminaires are more than sources of illumination. they offer the best of all worlds: saving energy, saving time, and saving money for significant and enduring value. It’s not just about meeting technical requirements. It’s about looking out for the best interests of your customers, and going the extra mile to uncover new savings and conveniences!
Benefits
A heightened sense of security by incorporating lumen outputs from 6,000-42,000
Maintain consistent aesthetics throughout the site with two housing sizes
A variety of mounting options available for new installs and retrofit applications including retrofit mounting styles
Deliver optimum light levels without over- or under- lighting with true 400W and 1000W HID equivalency
Enhanced long-term energy savings and personalized functionality with a full range of outdoor lighting controls
Features
Type 2, 3, 4, 5, 5 Wide, and Auto Front Row distributions available with optional factory pre-aimed rotation at 90° or 270°
Two housing sizes available with 2, 3, 4, 5 or 6 LED modules
Standard arm mount, retrofit arm mount, slipfitter mount and wall mount available
Stylized, one piece die-cast aluminum housing with built in heat sink
IP66 rated optical assembly and IP65 rated electrical housing