Suggestions

    UrbanScape LED Post-Top (MPTC)

    UrbanScape - modern styling meets advanced lighting technology

    View all 216 products Lumec
    UrbanScape LED Post-Top (MPTC)
    Lumec
    International Dark Sky Approved (IDA)
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
        The Lumec UrbanScape LED post-top luminaire features flexible, robust energy-saving solutions for modern-styled urban architectural lighting. With its slightly rounded hood, the post-top model comes with a flat lens to highlight the thinness of the LEDs. The luminaire provides attractive lighting at night, adding appeal to the surroundings and promoting safe use of the environment.

        Benefits

        Optimized LED efficiency and life
        Reduces light pollution, dark-sky friendly
        Ensures durability and reliability in harsh environmental conditions
        Maximizes pole spacings
        Superior light quality and uniformity

        Features

        Optimal thermal design
        Full cutoff with 0% uplight
        Complete luminaire is IP66 rated
        Optical systems composed of high performance refractor lenses
        Dedicated LED optics

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product