View all 350 products

    TunnelView LED Large (TULL)

    A reliable solution for tunnel and underpass

    Lumec
    TunnelView LED Large (TULL)
    Lumec
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage
    • Lumens (lm)
    • Color Temperature
    • IES
    • Spec Sheet

    Sort by:

        Product family information

        Lumec TunnelView tunnel/underpass luminaires provide seamless replacement of existing HID luminaires. This fixture is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of tunnel and underpass applications. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Rugged design optimized to withstand harsh environments
        Sleek profile preserves headroom in Tunnels
        Light weight and installer friendly

        Features

        Three sizes for application flexibility
        Nine optical distributions for maximum versatility
        2700K, 3000K, or 4000K Color temperatures
        Extensive mounting options from fixed or adjustable to swivel
        Controls options: DALI, Sensor Ready, Dimming

        Applications

        Tunnel
        Road and Street
        Underpass
        Downloads
        Specification Sheets
        Leaflets
        Visuals
        Photometry/BIM Files
        • Add product
           
        • Add product
           
        • Add product
           
        Add product

        We'd love to hear from you