You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Contemporary Small Bottleneck Poles (AM6, SM6)

    Enhancing your project's unique style

    View all 2 products Lumec
    Contemporary Small Bottleneck Poles (AM6, SM6)
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        More Information

        Product family information

        AM6 Pole is made from a one piece, seamless 4" round (102 mm) tube of extruded-aluminum welded over and in a 6-5/8" round (168 mm) extruded-aluminum pole base. The assembly is welded to both the top and bottom of a cast-aluminum anchor plate. A 4-1/2" by 10" (114 by 254 mm) maintenance opening is complete with cover and copper ground lug. AMT6 Pole is made from tapered 5" to 4" (127 to 102mm) round aluminum shaft welded over and in a 6-5/8" round (168mm) extruded-aluminum pole base which is welded top and bottom to a cast-aluminum anchor plate. After tapering and welding,the entire shaft assembly is heat–treated to T6 temper. A 4-1/2" by 10" (114 by 254 mm) maintenance opening is complete with cover and copper ground lug. SM6 Pole is made from a one-piece, 4" round (102 mm) high-tensile carbon steel shaft sealed by a rolled and flattened vertical weld seam and welded over and in a 6-5/8" round (168 mm) high-tensile carbon-steel pole base. The assembly is welded to both the top and bottom of a steel anchor plate. A 4-1/2" by 10" (114 by 254 mm) maintenance opening is complete with cover and copper ground lug.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Round
        Aluminum/Steel
        Available in various heights ranging from 8' to 20'

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product