• Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals

        Product family information

        Banner Arm Bracket (BA)

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Aluminum
        Available in various lengths ranging from 18" to 30"
        For use with 3", 4", or 5" diameter poles

        Applications

        Bridges, Monuments, Facades
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product