You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Gardco SSS Straight Square Steel pole consists of a one-piece high tensile carbon steel tube welded and secured to the carbon steel base plate providing excellent strength and integrity. The poles are finished with an electrostatically applied, thermally cured polyester powdercoat. All poles include base cover, hand hole, ground lug and top cap. Anchor bolts are ordered as a separate accessory.

        Benefits

        Proven compatibility with Gardco luminaires with simple specification
        Built to withstand harsh environmental conditions
        Multi-stage immersion process cleans, rinses, and prepares the metal surface for painting to protect against corrosion and promote paint adhesion
        Optimal strength and durability
        Stainless steel hardware is covered with a chemical bonded Ceramic coating to reduce corrosion between dissimilar metals and improve maintenance
        Covered by a 3-year structural and finish warranty

        Features

        4", 5" or 6" poles
        Available in various heights ranging from 10' to 40'
        Made to CSA-S6-14 and AASHTO 2001 standards
        Produced by qualified welders certified by the Canadian Welding Bureau (CWB)
        Produced to ISO 9001 and ISO 14-001 quality standards

        Applications

        Road and Street
        Parking
        Retail
        Office
        General Purpose
        • Add product
           
        • Add product
           
        • Add product
           
        Add product