You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ReachElite High Punch Powercore gen2, eW

    High-performance exterior long-throw floodlight with single temperature white light

    View all 6 products Color Kinetics
    ReachElite High Punch Powercore gen2, eW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        ReachElite is a premium exterior long-throw luminaire designed to light large-scale outdoor structures ranging from bridges and facades to monuments and skyscrapers. Powerful enough to hit targets up to 564 m (1,852 ft) away with the 300 W luminaire, ReachElite raises the bar for optical control, performance and beam quality in LED lighting. What sets ReachElite apart from the competition is its application efficiency, high punch, and adaptability. ReachElite delivers high-quality white light exactly where you want it. With a 3° native beam angle ReachElite introduces a new level of precision and punch to the premium exterior LED luminaire market.

        Benefits

        Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing
        Native 3° beam angle allows for the light to hit targets up to 1,852 ft away
        Chromasync technology improves color consistency between all LED luminaires in a family

        Features

        Application adaptability—ReachElite excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing. Optional secondary accessories combined with easy precise aiming bring ultimate in system flexibility to customize the look and performance of any project. Precision optical system allows for placement freedom.
        High punch—ReachElite's High Punch optical system enables the layering of precise high quality light. Increased application efficacy is realized as a result of high illuminance sources enabling luminaire placement at far greater distances from surfaces to be illuminated. The 3° native beam angle allows the light to hit targets up to 564 m (1,852 ft) away using the 300 W luminaire, without sacrificing light efficiency or quality.
        Design flexibility—ReachElite is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other. This empowers lighting designers to utilize multiple applications and beam direction in a single luminaire.
        Flexible field-installed accessories for beam shaping, glare control and mounting allow easy project customization. Choose from a full line of high-quality accessories, from seven different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires.
        ReachElite Powercore provides years of reliable use under rugged conditions. ReachElite raises reliability even further with more protection from corrosion by meeting ASTM B117 standard for 1,500 hours of corrosion resistance and ANSI C136.31 with a 5G vibration rating (3G with Slipfitter mount), and elimination of water pooling on main cover lens and accessories.

        Applications

        Large-scale signature facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product