You are now visiting the Signify website. A localized version is available for you.
Suggestions

    ReachElite High Output Powercore, eW

    High-performance exterior long-throw floodlight with single temperature white light

    View all 6 products Color Kinetics
    ReachElite High Output Powercore, eW
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        ReachElite High Output is a premium exterior luminaire designed to light mid- to large-scale outdoor structures extremely efficiently. With over 125 LEDs per 100W module, ReachElite High Output delivers washes of white light in color temperatures ranging from a warm 2700 K to a cool 4000 K. The same full range of accessories as ReachElite allows for customizable beam angles for floodlighting, spotlighting, wall washing, and grazing, along with the efficiency and cost-effectiveness of Powercore technology. All three sizes of ReachElite High Output feature an IP66-rated die-cast aluminum housing with powder-coated finish and a tempered glass lens.

        Benefits

        Delivering exceptionally high flux up to 85 lm/W maximizing lumens from each LED channel individually.
        Native 26° luminaire with over 500 LEDs, custom optics, and an internal diffuser.
        Excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing and wall washing.

        Features

        Up to 87 lumens per watt Delivering exceptionally high flux up to 87 lm/W, ReachElite High Output IntelliHue maximizes lumens from each LED channel individually. Providing remarkable lumen output, this breakthrough approach far exceeds lumen output from traditional luminaires by 3X, easing specification, and reducing the overall cost of each project.
        Close mixing distance—ReachElite High Output features a native 20 degree luminaire with over 500 LEDs, custom optics, and an internal diffuser. This unique design virtually eliminates pixilation and shortens mixing distance dramatically, providing beautiful consistent light, even at close range.
        Application adaptability—ReachElite High Output excels in a wide range of lighting applications including flood lighting, spot lighting, wall grazing, and wall washing. Optional secondary accessories combined with easy precise aiming bring flexibility to customize the look and performance of any project. Precision optical system allows for placement freedom.
        Design flexibility—ReachElite High Output is available in three versions: 100 W, 200 W, and 300 W. Each luminaire contains either one, two, or three 100 W heads that can be aimed independently of each other. This empowers lighting designers to utilize multiple applications and beam direction in a single luminaire.
        Chromasync technology—Improves color consistency between all LED luminaires within 2SDCM and simplifies commissioning.? The color control algorithm utilizes active temperature measurement combined with the data measured during manufacturing each array.
        Flexible field-installed accessories—Choose from a full line of high-quality accessories, from six different spread lenses, a louver, full and half glare shields, a rock guard, and a slipfitter mount for all ReachElite luminaires. Color Kinetics accessories make project customization simple.

        Applications

        Large-scale signature facades and structures
        • Add product
           
        • Add product
           
        • Add product
           
        Add product