You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    PowerForm LED high output floodlight PFF Gen2

    Powerful illumination for optimal visibility

    View all 128 products Gardco
    PowerForm LED high output floodlight PFF Gen2
    Gardco
    cULus
    DLC Standard Qualified Product
    DLC Premium product
    BAA certification icon
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco PowerForm LED floodlights deliver exceptional light output for large-scale and high-traffic spaces such as airport terminals, railyards, docks and piers, ensuring the security and visibility of your precious cargo. With modular sizing and a range of optics, including PowerForm’s exclusive Airport Apron optic, these floodlights provide powerful, uniform illumination up to 138,600 lumens (equivalent to over 1,5000W HID). Whether you need to light up expansive environments or spotlight critical zones and building facades, PowerForm ensures superior performance and reduced energy and maintenance costs.

        Benefits

        Combines pole mounted area luminaires and floodlights in one family for a consistent aesthetic look across your outdoor site (see PowerForm Area PFAS)
        A wide variety of sizes, lumen outputs, mounting options and optical distributions increase flexibility
        Achieves optimal light levels with fewer luminaires compared to traditional 1500W HID solutions
        Further enhance savings through optional controls

        Features

        Modular housing, available in four sizes offering 3, 4, 5, or 6 LED modules
        Light output ranging from over 42,000 to 138,600 lumens
        Four symmetric and asymmetric NEMA optical distributions, including an exclusive Airport Apron (AIRP) optic with low glare and excellent coverage
        IK10 high-impact rating and IP66-rated optical assemblies and electrical housing
        Slipfitter and yoke mount available, both with Level 2 (3G) Bridge/Overpass vibration ratings
        Slipflitter aiming from -6 to 204 degrees for extensive flexibility in aiming both facades and critical zones
        Control options include 5-pin and 7-pin twist lock receptacles and photocell button

        Applications

        Airports
        Industrial
        Bridges, Monuments and Facades
        Flood Lighting
        Security Lighting
        Car Dealership
        Ports and Port Authorities
        • Add product
           
        • Add product
           
        • Add product
           
        Add product