You are now visiting the Signify website. A localized version is available for you.
Suggestions

    GameFlood LED Recreational Sports Floodlight GMFL

    GameFlood - The easy choice for all your Recreational Sports lighting needs

    View all 24 products Keene
    GameFlood LED Recreational Sports Floodlight GMFL
    graphical mark that can be used to identify Premium classification DLC qualified products
    cULus logo
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Keene GameFlood LED Floodlights provide the best value for all types of outdoor recreational sports lighting, designed specifically to meet your specifications from the smallest to the most complex outdoor sports facilities. Also performs well in other floodlighting applications from spot lighting to large area lighting. High-efficiency LED lighting with precision optics provides quality lighting in terms of uniformity, visual comfort, and limitation of obtrusive light, especially in residential areas where leisure sports facilities are often located. With supporting material readily available online and a reliable product from a brand you know and trust, it doesn’t get any easier to specify recreational sports lighting.

        Benefits

        Designed for all types of Recreational Sports applications
        Helps you meet RP-6 Class IV requirements
        Fully assembled out of the box for ease and speed of installation

        Features

        Standard Yoke mount with STOW cord and IP66 cord seal, tenon adapter accessory available
        Visor for glare control standard and always included (factory installed)
        Vertical and horizontal markings for ease of aiming, laser accessory for more precise aiming
        Choice of NEMA distributions for your numerous Recreational Sports lighting needs
        cETLus Listed, IP66, vibration and wind gust ratings, DLC Premium, exclusive Luminaire Useful Life rating
        Choice of 4000K or 5000K
        Available in 120-277VAC or 347-480VAC
        0-10V dimming driver standard

        Applications

        Recreational Sports
        Ports and Port Authorities
        Transit Authorities
        Bridges, Monuments, Facades
        Infrastructure
        Light Commercial
        Manufacturing
        Sign Lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product