FlexElite is the brightest and most flexible member of the Flex family. It includes a redesign of all major elements, from its form factor to internal electronics to mechanical design. We created FlexElite to meet the challenges posed by large, unconventional buildings and structures. At its core, you’ll find an innovative modular design that lets you create the exact number and configuration of nodes that you need for your design. FlexElite’s sections and jumper cables click together quickly and easily, allowing unequalled customization. Longer run lengths and node spacing let you take on larger challenges than possible in the past. FlexElite iW has 4 channels of white light that can be combined to offer variable color temperatures. With our Chromasync technology, you can also use a single channel to provide Essential White light at the same brightness as in 4-channel mode.

        Benefits

        Flexible strings fit nearly any architecture
        Unmatched flexibility to customize node count and spacing
        Four times the brightness of previous generation

        Features

        Large-Scale Installations—FlexElite’s modular design frees you from the limitations posed by static numbers of nodes on flexible cables—enabling longer run lengths and node spacing.
        Brighter Output—FlexElite is the brightest Flex luminaire available, outputting more than 120 lumens per node.
        Maximum Output—We tune all FlexElite nodes for maximum output, ensuring high performance that goes well beyond comparable luminaires.

        Applications

        Direct-view effect lighting
        Low-resolution video display
        Low-profile outdoor cove/accent lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product