You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        The OWL Wraparound LED Linear is the ideal surface mount general illumination luminaire for light commercial and residential applications. The high efficiency LED light engine provides exceptional performance coupled with quality visual light.

        Benefits

        Designed to withstand corrosion
        Two mounting options mean flexibility for different needs

        Features

        1% frost acrylic lens shields LEDs from direct view
        Housing is mulit-stage phosphate treated
        For ceiling or suspened mounting
        Enclosed lens minimizes penetration of dust, insects and other debris into the lamp compartment

        Applications

        Commercial
        Offices
        Data Centers
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product