The Little Inch Connecting System (LINCS) sets the standard for flexible, inconspicuous task lighting. LINCS unique labor-saving plug-together design affords premium quality at a low installed cost. The attractive extruded aluminum design dissipates heat, is durable, lightweight and corrosion resistant. Miniature 1" profile. Fluorescent lighting provides ideal rendering of task areas and displayed objects. Integral Occupancy Sensor available to reduce energy consumption.

        Benefits

        Ease of installation
        Flexibility in the field
        Designed to be durable, lightweight and corrosion resistant

        Features

        Miniature 1" deep profile
        Modular design
        Available in white, black, satin aluminum and antimicribial white

        Applications

        Hospitals and Care Centers
        • Add product
           
        • Add product
           
        • Add product
           
        Add product