DormLyte LED Wall/Ceiling Luminaire: For dorms, nursing homes, assisted living, health care facilities, or other over bed or wall mounted applications. 1/8" thick DR acrylic lens. Unique co-extension. White opaque center. Frosted white front sections for subtle glow. Linear prisms to spread up/downlight. Only 3-7/8" deep, meets American With Disabilities Act for wall mounted fixtures. Multiple lumen/watt packages for design flexibility and added energy savings.

        Benefits

        Can be used for a variety of applications
        Design flexibility
        Energy saving

        Features

        For over bed or wall mounted applicaions
        Can be vertically or horizontally mounted on wall
        Up and downlight, 1 or 2 lamps
        Only 3-7/8" deep

        Applications

        Office
        Banks
        Hospitality
        • Add product
           
        • Add product
           
        • Add product
           
        Add product