A high performing LED surface luminaire delivering smooth diffuse light ideal for corridors, stairwells and vanity applications with the unparalleled energy efficiency of Philips LEDs.

        Benefits

        Multiple mounting option means flexibility for different needs

        Features

        Suitable for wall or ceiling mounted applications
        Suitable for mounting on low density surfaces
        Suitable for damp locations

        Applications

        Office
        Banks
        Hospitality
        Hospitals and Care Centers
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product