You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    TruGroove Cove

    TruGroove Cove offers a highly-controlled asymmetric light throw, evenly lighting the space and ceiling, not the wall and pocket.

    View all 80 products Ledalite
    TruGroove Cove
    Ledalite
    Color Rendering Icon
    cETLus logo
    Made in Canada EN-FR
    Declare
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        TruGroove Cove creates a smoothly illuminated low-glare environment with a "quiet" ceiling, free of striations. By adjusting. installation angles you can determine your distribution, and multiple lumen package choices help you direct the right amount of light within your space.

        Benefits

        Highly-controlled asymmetric light throw
        Single spec housing that can adjust the peak candela angle based on mounting orientation
        High performance in a smaller than 5"x2" cross-section
        Free of striations and any "socket shadow" effects.

        Features

        8 lumen packages from 1000 lm/4ft to 6000 lm/4ft
        5 color temperatures ranging from 2700K to 5000K with 90 CRI option
        Focus and Fill optics
        Module lengths to create runs in 6" increments

        Applications

        Offices
        Education
        Healthcare
        Retail
        Hospitality
        Airports

        Warning & Safety

        Certified for safety to UL1598 and CSA C22.2 No.250.0 and
        comply with EMC regulations: FCC Part 15 and IECS-005 Issue 5.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product