You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Lightolier-Lightolier-(L3RG) LyteCaster LED 3" Accent Round Gimbal – Spec Sheet pdf 3.5 MB
        • Specifications (L3SLW) LyteCaster LED 3" Accent Square Wall Wash – Spec Sheet pdf 3.4 MB
        • Specifications Lightolier-Lightolier-(L3RG) LyteCaster LED 3" Accent Round Gimbal - Spec Sheet pdf 3.5 MB
        • Specifications Lightolier-(L3RLW) LyteCaster LED 3" Accent Round Wall Wash – Spec Sheet pdf 3.4 MB
        • Specifications Lightolier-(L3SAD) LyteCaster LED 3" Accent Square Adjustable – Spec Sheet pdf 2.7 MB
        • Specifications (L3RAP) LyteCaster LED 3" Accent Round Pinhole – Spec Sheet pdf 2.6 MB
        • Specifications Lightolier-Lightolier-(L3RD) LyteCaster LED 3" Accent Round Downlight - Spec Sheet pdf 3.6 MB
        • Specifications Lightolier-(L3RA) LyteCaster LED 3" Accent Round Adjustable - Spec Sheet pdf 2.8 MB
        • Specifications Lightolier-Lightolier-(L3SS) LyteCaster LED 3" Accent Square Shower Light – Spec Sheet pdf 3.4 MB
        • Specifications Philips-Philips-(L3RS) LyteCaster LED 3" Accent Round Shower Light - Spec Sheet pdf 3.4 MB
        • Specifications Lightolier-Lightolier-(L3SD) LyteCaster LED 3" Accent Square Downlight - Spec Sheet pdf 3.6 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        LyteCaster LED Accent 3" is a versatile family designed for commercial and residential areas in both new construction and remodel applications. LyteCaster's shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space.

        Benefits

        Modular light engine for for easy future upgrades
        The family is available in a variety of round and square accent styles and finishes with efficacies ranging up to 80 lm/W
        Shallow luminaire height and 3 part modular system provides for easy installation and upgradeability in any space
        Configurations are Title 24 compliant and Energy Star certified
        Lytecaster with CRI 90 AccuRender: design versatility with all the options you desire

        Features

        The 3 1/2" shallow luminaire height saves plenum space without compromising the 60° physical and reflected cutoff
        CrispWhite is available in the 90 CRI 3000K combination
        31 different trim options available

        Applications

        Residential
        Hospitality
        Accessories
        • Add product
           
        • Add product
           
        • Add product
           
        Add product