You are now visiting the Signify website. A localized version is available for you.
Suggestions

    PureStyle Intelligent Color Powercore, RGBA

    Premium interior concealed linear luminaire with intelligent RGBA light

    View all 6 products Color Kinetics
    PureStyle Intelligent Color Powercore, RGBA
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Innovative PureStyle Powercore luminaires bring lighting professionals high output in a compact, easily concealed luminaire. PureStyle delivers exceptionally high-quality light for a wide range of interior applications from cove to wall-washing to backlighting and beyond. Here are just some of the powerful advantages that PureStyle brings to lighting professionals and their clients.

        Benefits

        Tunable white and dynamic color light in one luminaire
        Color flexibility and consistency
        Compact and easy to install

        Features

        Unbeatable Performance – Major innovations, including a unique optical cluster, enable PureStyle to deliver up to 95 CRI, lumen outputs of up to 800 lm, and color temperatures that range from 2700K to 4000K – all with superior beam quality that delivers bright, smooth light.
        Innovative Design – With its compact size and an extremely short mixing distance, PureStyle can excel in areas where traditional linear luminaires are impractical. It’s available in 305 mm (1 ft) and 1219 mm (4 ft) die-case aluminum housings, as well as a range of beam angles – including wide (100º x 100º), medium (30º x 60º), and narrow (10º by 60º). Interlocking connectors ensure end-to-end installation without visible light scalloping between fixtures – just pure, seamless light.
        White and Color Light – PureStyle combines tunable white and dynamic color light in one innovative, high-performance luminaire that’s easy to install and control.
        Superior Color Consistency – Color consistency begins with Optibin, our proprietary binning optimization process, which guarantees uniformity and consistency of hue across LEDs, luminaires, and manufacturing runs. PureStyle also ensures color consistency between all LED fixtures featuring Chromasync technology. During manufacturing, a calibrated light measurement device creates an algorithm to define a common color gamut for an entire family of LED fixtures. When Chromasync is enabled, you can achieve color consistency between fixtures – without having to manually adjust color points on each fixture.
        Industry-Leading Controls – PureStyle luminaires work seamlessly with the complete Color Kinetics line of controllers, including IPlayer 3, Light System Manager, and ColorDial Pro – as well as third-party controllers.

        Applications

        Interior applications from cove to wall–washing to backlighting and beyond.
        • Add product
           
        • Add product
           
        • Add product
           
        Add product