You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        eW Cove QLX Powercore represents the next generation of high-quality linear LED cove lighting. This elegant, low-profile fixture delivers a high output of white or solid color light at an affordable price. eW Cove QLX Powercore is designed to replace traditional white cove lighting sources for wall and ceiling glow effects, wall washing, and indirect lighting from a single cove. Multiple color temperatures, solid colors, beam angles, and lengths afford an abundance of design options. Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        Excellent output of white or solid-color light
        Multiple options for design flexibility
        Energy-efficient, easy to install, and long lifetime

        Features

        Light output of up to 300 lumens per fixture
        Available in four color temperatures, ranging from a warm 2700 K to a cool 4000 K, and four solid colors (red, amber, green, and blue)
        End-to-end locking power connectors can make 180º turns; rotation in 10° increments through 180° for precise aiming and color mixing
        Smooth dimming capability with standard ELV-type dimmers
        Integrated Powercore technology

        Applications

        Wall and ceiling glow effects
        Wall washing
        Indirect lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product