Products
LED classic 25W T25L E14 CL ND RF SRT4
929001949028
LEDclassic 3.5W B35 2700K E14 D CL AU
929003012279
LEDclassic 3.5W B35 2700K B22 D CL AU
929003012479
LEDclassic 3.5W B35 2700K B15 D CL AU
929003012579
LEDclassic 3.5W P45 2700K E14 D CL AU
929003013179
LEDclassic 3.5W P45 2700K E27 D CL AU
929003013279
LEDclassic 3.5W P45 2700K B22 D CL AU
929003013379
LEDclassic 3.5W P45 2700K B15 D CL AU
929003013479
8 items
Product family information
Description
Featuring a classic heritage design, Classic filament LED candles and lusters combine the familiar shapes of classic incandescent candle or luster with the benefits of the long lasting LED technology. They deliver beautiful, decorative warm-white light while saving around 90% on energy costs compared with traditional light candles and lusters.
Benefits
Around 90% energy saving
Very long lifetime that reduces the need for replacement
Features
Heritage design with classic shape
Designed to be seen, they look good on and off