Australia - English

Philips LEDbulb, P45, dimmable, 40 W, B15, 2700 K, 470 lm, 15000 h, Glass

LEDclassic 3.5W P45 2700K B15 D CL AU

Product Description

LEDbulb, P45, dimmable, 40 W, B15, 2700 K, 470 lm, 15000 h, Glass, 134 lm/W

Order code: 929003013479
Full order code: 871951437745500

Specifications

Cap-Base
B15
Nominal lifetime
15,000 h
Switching Cycle
20,000
Rated Lifetime (Hours)
15,000 h
Lighting Technology
LEDbulb

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003013479 en_AU pdf 573.8 kB

Visuals

Product-Photographs-929003013479_EU
Multiple assets - Visuals
Product-Diagrams-929003013479_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LEDclassic 3.5W P45 2700K B15 D CL AU IES 2.7 kB

Other

Environmental product declaration
Environmental product declaration pdf 748.8 kB