Australia - English

Philips LEDbulb, T25L, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Glass

LED classic 25W T25L E14 CL ND RF SRT4

Product Description

LEDbulb, T25L, not dimmable, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 h, Glass, 119 lm/W, EEL E, PF 0.41, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001949028
Full order code: 871869978333402

Specifications

Cap-Base
E14
Nominal lifetime
15,000 h
Switching Cycle
20,000
Lighting Technology
LEDbulb
Flux measurement reference
Sphere

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001949028 en_AU pdf 315.0 kB

Visuals

Product-Photographs-929001949028_EU
Multiple assets - Visuals
Product-Diagrams-929001949028_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - LED classic 25W T25L E14 CL ND RF SRT4 ies 867 B

Other

Environmental product declaration
Environmental product declaration pdf 672.0 kB