Philips LEDbulb, B35, dimmable, 40 W, B22, 2700 K, 470 lm, 15000 h, Glass
LEDclassic 3.5W B35 2700K B22 D CL AU
Product Description
LEDbulb, B35, dimmable, 40 W, B22, 2700 K, 470 lm, 15000 h, Glass, 134 lm/W
Specifications
- Cap-Base
- B22
- Nominal lifetime
- 15,000 h
- Switching Cycle
- 20,000
- Rated Lifetime (Hours)
- 15,000 h
- Lighting Technology
- LEDbulb