Middle East - English

Philips LEDtube, T8, 1200 mm, 16 W, 4000 K, 1800 lm, 30000 hour(s)

Sensor LEDtube 1200mm 16W 840 T8

Product Description

LEDtube, T8, 1200 mm, 16 W, 4000 K, 1800 lm, 30000 hour(s), 112 lm/W, G13, Glass

Order code: 94465900
Full order code: 692234194465900

Specifications

Cap-Base
G13
Nominal lifetime
30,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003103310 en_AE pdf 623.9 kB

Visuals

Product-Photographs-929003103310_EU
Multiple assets - Visuals
Product-Diagrams-929003103310_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Sensor LEDtube 1200mm 16W 840 T8 IES 22.5 kB