Middle East - English
Philips Coreline products

Philips CoreLine

Choose long-lasting reliability and performance

The professional’s choice

Every project brings pressure — tight schedules, demanding specs, no margin for error. Philips CoreLine is engineered for professionals who value speed, reliability, and consistent performance. It is the range installers and wholesalers reach for when the job has to go right. One portfolio, every application, built for how you actually work.

Explore the range and find the right luminaire for your project.

Why CoreLine is the professional's choice

Long-lasting reliability and performance are at the heart of the CoreLine range. That’s why all products are engineered to outperform where it matters most: installation speed, light quality, flexibility, and longevity, giving you a clear advantage on every project.

Building with windows, surrounded by radiating lines

High-quality light across applications

Wrench with three horizontal motion lines to the left

Fast installation through smarter design

Shopping bag with a green recycling symbol on the front

Single-material packaging

Smartphone with a Wi-Fi signal symbol on its screen

Connected options that are easy to commission

Wrench and gear symbols surrounded by circular arrows

Spare parts available

Coreline slim wall-mounted

Slim design. All-in flexibility

Philips CoreLine slim wall-mounted brings a sleek, super-slim look to contemporary indoor spaces, making it ideal for decorative applications where appearance matters.

 

  • 3 diameters: 220 mm, 300 mm, 400 mm
  • All-in: Up to 4 lumen outputs and 2 color temperatures in one luminaire
  • Flexible control options, including DALI dimming with DC-compatible power supply
  • Dust and moisture protected (IP54) and impact resistant (IK08)

Discover the CoreLine product range

GreenBG

Have a question about CoreLine?

We’re here to help.

For any application, CoreLine is a solution you can rely on

Maximise focus, comfort, and efficiency in modern workplaces

CoreLine products bring consistent, high-quality light to offices of all shapes and sizes — supporting productivity, visual comfort, and energy performance. Designed for easy installation and dependable operation, CoreLine helps you create healthy, efficient workspaces that people enjoy and buildings that meet today’s performance standards.

 

Discover more about offices

Discover what else Signify can do for you

Philips Ledinaire products

Philips Ledinaire

The Philips Ledinaire range offers proven quality and effortless installation. It stands for great lighting with no fuss.

An electricist with a tablet

Resources

Our resources page is packed with everything lighting. From tools to knowledge to ways to get in touch.

City skyline with numerous high-rise buildings

Applications

Looking for a solution for a specific application? Explore our dedicated application pages for in-depth insights.

Frequently Asked Questions

What is Philips CoreLine LED lighting, and why do professionals choose it?

Trusted Philips quality, excellent light, robust design and long lifetime - engineered to outperform where it matters. Therefore the Professional's choice.

Which CoreLine product types are available (Panel, Downlight, Recessed, Waterproof)?

CoreLine is a portfolio, not a single product. It includes families for different needs—such as CoreLine Waterproof for demanding environments and CoreLine Batten for everyday linear applications.

Is CoreLine suitable for recessed or downlight applications?

CoreLine is designed to cover a wide range of professional applications. For inspiration and use-case guidance, explore healthcare lighting applications and retail lighting applications.

How does CoreLine support fast installation on-site?

All products in the Coreline familiy are designed for fast installation. The quick connector is a key feature delivering on this promise.  Fast installation starts with fast unboxing, Coreline packaging is cardboard only and can simply go in one bin.

What’s new in CoreLine Waterproof gen3?

Philips CoreLine Waterproof is built to outperform where it matters most: high-quality light, fast installation, and long-lasting performance, with connected options that are easy to commission and spare parts availability.

Does CoreLine offer battery/emergency options?

Some professional lighting ranges offer emergency/battery variants depending on the product family and market. For CoreLine, confirm availability in your region via the range brochure/resources or contact us for the correct project-ready specification.

How can we support you

Mobile device icon

Newsletter

Stay up-to-date with the latest news, webinars, innovations and tools.​

Chat bubble icon

More information​

Are you starting a new project? We’d love to help you.

Shopping cart icon

Partner locator

Find a distributor or Certified System Integrator near you​.