Philips Specialty LED tube

New generation of specialty LEDtube

Products

Ledtube SW DE HO 1200mm 20w 12000k T8
Ledtube SW DE HO 1200mm 20w 12000k T8
33322200
Ledtube SW DE HO 600mm 8w 12000k T8
Ledtube SW DE HO 600mm 8w 12000k T8
33324600

Product family information

Description

Philips specialty LEDtube integrates a LED light source into a traditional fluorescent form factor. This product is the ideal solution for relamping to serve multi-purpose usage: it meets general lighting requirements, offers significant energy savings, and special function such as Visible Light Communication.

Benefits

  • Highly energy-efficient

  • Conventional form factor to fit into existing luminaires

Features

  • Reduced operational cost thanks to lower energy consumption

  • Fastest and easiest way to upgrade existing luminaires to LED technology, completely safe product and installation process

Applications

  • Hospitality, retail, office, industrial applications

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Specialty LED tube en_AE pdf 238.5 kB

Visuals

Family-Photographs-Specialty LED tube
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Specialty LED tube
Multiple assets - Software Plugins