Philips Ecofit LED tubes T8

The affordable LEDTube T8 solution

Products

8W (18W) G13 Cool White Non-dimmable Linear tube
8W (18W) G13 Cool White Non-dimmable Linear tube
52505000
8W (18W) G13 Cool daylight Linear tube
8W (18W) G13 Cool daylight Linear tube
52507400

Product family information

Description

Upgrade to efficient, long-lasting LED tubes with the Ecofit LED tubes. Ecofit LED tubes are a fast and easy way to replace your old fluorescent tubes with modern, efficient LED technology. Good quality of light with a natural lighting effect for use in general lighting applications with low initial investment – an environmentally friendly solution.

Benefits

  • Up to 50% energy saving compared with coventional fluorescent systems

  • Easy installation: retrofit replacement of existing T8 lamps improving the quality of light

Features

  • Retrofit solution with Long lifetime of 15.000hs

  • Up to 50% of energy saving

Applications

  • Domestic applications
  • Small offices and retailers

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Ecofit LED tubes T8 en_AE pdf 401.8 kB
Additional literature
Product disposal guide pdf 715.4 kB

Visuals

Family-Photographs-Ecofit LED tubes T8
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Ecofit LED tubes T8
Multiple assets - Software Plugins