Philips Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220-240 V, 9 W, 18W TL-D, 6500 K, 900 lm, 15000 hour(s)

Ledtube DE 600mm 9W 900lm 765 T8 G13

Product Description

Ecofit, LEDtube, T8, EM/Mains, Double-ended, 600 mm, 220-240 V, 9 W, LED alternative to 18W TL-D, 6500 K, 900 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 76009000
Full order code: 871869976009000

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002375208 en_AE pdf 611.8 kB

Visuals

Product-Photographs-929002375208_EU
Multiple assets - Visuals
Product-Diagrams-929002375208_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE 600mm 9W 900lm 765 T8 G13 IES 62.4 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-2ft-Ref-929001184808-EPD pdf 740.1 kB