Philips Entry, LEDtube, T8, Mains, Double-ended, 1200 mm, 220-240 V, 22 W, 36W TL-D, 6500 K, 2000 lm, 15000 hour(s)

Ledtube DE E HO 1200mm 22W 765 T8

Product Description

Entry, LEDtube, T8, Mains, Double-ended, 1200 mm, 220-240 V, 22 W, LED alternative to 36W TL-D, 6500 K, 2000 lm, 15000 hour(s), 90 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 48594500
Full order code: 871951448594500

Specifications

Cap-Base
G13
Nominal lifetime
15,000 hour(s)
Switching Cycle
50,000
Lighting Technology
LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003576238 en_AE pdf 601.9 kB

Visuals

Product-Photographs-929003576238_EU
Multiple assets - Visuals
Product-Diagrams-929003576238_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - Ledtube DE E HO 1200mm 22W 765 T8 IES 10.9 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB