Philips Essential SmartBright LED Downlight

Less Hassle, More Savings

Products

DN027B G3 LED6/WW 6W 220-240V D90 RD
DN027B G3 LED6/WW 6W 220-240V D90 RD
34550800
DN027B G3 LED6/NW 6W 220-240V D90 RD
DN027B G3 LED6/NW 6W 220-240V D90 RD
34552200
DN027B G3 LED6/CW 6W 220-240V D90 RD
DN027B G3 LED6/CW 6W 220-240V D90 RD
34554600
DN027B G3 LED6/WW 6W 220-240V D100 RD
DN027B G3 LED6/WW 6W 220-240V D100 RD
34562100
DN027B G3 LED6/NW 6W 220-240V D100 RD
DN027B G3 LED6/NW 6W 220-240V D100 RD
34564500
DN027B G3 LED6/CW 6W 220-240V D100 RD
DN027B G3 LED6/CW 6W 220-240V D100 RD
34488400
DN027B G3 LED9/WW 9W 220-240V D125 RD
DN027B G3 LED9/WW 9W 220-240V D125 RD
34496900
DN027B G3 LED9/NW 9W 220-240V D125 RD
DN027B G3 LED9/NW 9W 220-240V D125 RD
34498300

Product family information

Description

Essential SmartBright G2 LED Downlight is value for money product with high efficacy, good quality and reliability. It offers multiple configurations from 300lm to 2000lm output, to replace conventional downlight. It can be used for shopping mall, retail store, residential and office. It’s an ideal product family to distribute in trade market.

Benefits

  • Reliability and safety: meets national and international regulation

  • Energy saving: High system efficacy with lower power consumption

Features

  • Long life time: 20Khrs to 30Khrs(L70B50@25°C)

  • System efficiency: up to 85lm/W

Applications

  • Retail
  • Office
  • Residential

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Essential SmartBright LED Downlight en_AE pdf 428.5 kB

Visuals

Family-Photographs-Essential SmartBright LED Downlight
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Essential SmartBright LED Downlight
Multiple assets - Software Plugins