Philips Essential SmartBright LED Downlight, 9 W, 950 lm, 4000 K, Beam angle 110°, White

DN027B G3 LED9/NW 9W 220-240V D125 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 950 lm, 9 W, 105.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 34498300
Full order code: 871951434498300

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002672838 en_AE pdf 280.1 kB

Visuals

Product-Photographs-929002672838_EU
Multiple assets - Visuals
Product-Diagrams-929002672838_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN027B G3 LED9/NW 9W 220-240V D125 RD ies 670 B

Other

Environmental product declaration
EPD-Philips-DL262-12W-DL262-Ref-929003284623 pdf 868.8 kB