Philips Essential SmartBright LED Downlight, 6 W, 600 lm, 6500 K, Beam angle 110°, White

DN027B G3 LED6/CW 6W 220-240V D100 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 600 lm, 6 W, 100.00 lm/W, 6500 K, (IEC6500K, 0.313, 0.337) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 34488400
Full order code: 871951434488400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002672338 en_AE pdf 297.9 kB

Brochures

Install instructions
Mounting Instruction pdf 581.5 kB

Visuals

Product-Photographs-929002672338_EU
Multiple assets - Visuals
Product-Diagrams-929002672338_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN027B G3 LED6/CW 6W 220-240V D100 RD ies 646 B