Philips MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, 21W TL5 HE, 4000 K, 1700 lm, CRI 80, 60000 h
MAS LEDtube HF 900mm HE 11.5W 840 T5
Περιγραφή προϊόντος
MASTER, LEDtube, T5, HF, 900 mm, 11.5 W, LED alternative to 21W TL5 HE, 4000 K, 1700 lm, CRI 80, 60000 h, 147 lm/W, EEL D, G5, Γυαλί, 900 mm, RG0, SDCM 6, PF 0.9, IP20